5.5.24 DSI Command Packet Status Register
| Name: | DSI_CMD_PKT_STATUS |
| Offset: | 0x74 |
| Reset: | 0x00050015 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| GEN_BUFF_PLD_FULL | GEN_BUFF_PLD_EMPTY | GEN_BUFF_CMD_FULL | GEN_BUFF_CMD_EMPTY | ||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 1 | 0 | 1 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GEN_RD_CMD_BUSY | GEN_PLD_R_FULL | GEN_PLD_R_EMPTY | GEN_PLD_W_FULL | GEN_PLD_W_EMPTY | GEN_CMD_FULL | GEN_CMD_EMPTY | |||
| Access | R | R | R | R | R | R | R | ||
| Reset | 0 | 0 | 1 | 0 | 1 | 0 | 1 |
Bit 19 – GEN_BUFF_PLD_FULL Generic Payload Internal Buffer Full
Bit 18 – GEN_BUFF_PLD_EMPTY Generic Payload Internal Buffer Empty
Bit 17 – GEN_BUFF_CMD_FULL Generic Command Internal Buffer Full
Bit 16 – GEN_BUFF_CMD_EMPTY Generic Command Internal Buffer Empty
Bit 6 – GEN_RD_CMD_BUSY Generic Interface Read Command FIFO Busy
Set when a read command is issued and cleared when the entire response is stored in the FIFO for the generic interface.
Bit 5 – GEN_PLD_R_FULL Generic Interface Read Payload FIFO Full
This bit indicates the full status of the generic read payload FIFO.
Bit 4 – GEN_PLD_R_EMPTY Generic Interface Read Payload FIFO Empty
Indicates the empty status of the generic read payload FIFO.
Bit 3 – GEN_PLD_W_FULL Generic Interface Write Payload FIFO Full
Indicates the full status of the generic write payload FIFO.
Bit 2 – GEN_PLD_W_EMPTY Generic Interface Write Payload FIFO Empty
Indicates the empty status of the generic write payload FIFO.
Bit 1 – GEN_CMD_FULL Generic Interface Command FIFO Full
Indicates the full status of the generic command FIFO.
Bit 0 – GEN_CMD_EMPTY Generic Interface Command FIFO Empty
Indicates the empty status of the generic command FIFO.