10.1.5.3 Constant Decoder Parameter Description
The following table describes all the parameters of an Constant Decoder.
| Parameter | Value | Function |
|---|---|---|
| WIDTH | 2–32A | Word length of DataA and Constant |
| Radix | Dec/Bin/Hex | Base of Constant |
| Constant | Same as Width in selected Radix | The value with which input data iscompared |
| AEB_POLARITY | 0, 1 | A equals B polarity (Active High, Active Low) |
Note: For ProASIC, width is 2–128.