10.1.13.2 Decoder I/O Description
The following table lists the I/O description of a Decoder.
| Port Name | Size | Type | Required/Optional | Function |
|---|---|---|---|---|
| Data | declnA | Input | Required | Input data |
| Enable | 1 | Input | Optional | Enable |
| Eq | DECODES | Output | Required | output |
Note: decln is an integer and log2 (DECODES) = decln d<log2 (DECODES + 1). If decln is equal to 1, then Data is scalar, else Data is a bus.