10.1.15.2 FIR Filter I/O Description
The following table lists the I/O description of an FIR Filter.
| Port Name | Size | Type | Required/Optional | Function |
|---|---|---|---|---|
| Data | D_WIDTH | input | Required | Input Data |
| Clock | 1 | input | Required | Filter clock |
| Aclr | 1 | input | Optional | Asynchronous Clear |
| Qout | O_WIDTH | input | Required | Filter output = Sci * di |