10.1.26.3 Logic - XOR Parameter Description

The following table describes all the parameters of a Logic - XOR.

Table 10-101. Parameter Description
ParameterValueFunction
SIZE2–64Word length of data
RESULT_POLARITY0 1Output polarity (active low or active high)