10.1.11.2 CRC Minicore I/O Description
The following table lists the I/O description of a CRC Minicore.
| Port Name | Width | Description |
|---|---|---|
| CLK | 1 | Clock port |
| rst_n | 1 | Asynchronous reset |
| init_n | 1 | Synchronous load CRC value |
| enable | 1 | CRC enable/disable control |
| data_in | Data_width | Input data word |
| CRC_in | Poly_size | CRC value to be load in |
| CRC_out | Poly_size | Generated CRC value |