5.34.123.84 Description
Removes a minimum delay value from the specified clock in the current scenario. If the arguments do not match a minimum delay constraint in the current scenario, or if the specified ID does not refer to a minimum delay constraint, this command fails.
Do not specify both the minimum delay arguments and the constraint ID.