5.34.123.26 Example
You must use pin_commit after the pin_fix_all command to save the changes to your design:
pin_fix_all pin_commit
pin_unassign
pin_unassign -port portname
Unassigns the pin from the specified port. The unassigned pin location is then available for other ports. (Only one pin can be assigned to a port.)
You can use this command for designs created with PinEditor in MVN and PinEditor (non-MVN).