5.34.123.12 Examples
You must use pin_commit after the pin_assign command to save the changes to your design:
pin_assign -port usw0 -pin A2 pin_commit
pin_assign -port usw0 -iostd LVTTL -slew low -res_pull down pin_commit
To use a name with special characters such as square brackets [ ], you must put the entire name between curly braces { } or put a slash character \ immediately before each square bracket as shown in the following examples.
The following example shows a port name enclosed with curly braces: The next example shows each square bracket preceded by a slash: pin_assign -port LFSR_OUT\[15\] -iostd lvttl -slew High
pin_commit
Saves the pin assignments to the design (.adb) file.
pin_commit
You can use this command for designs created with PinEditor in MVN and PinEditor (non-MVN).