5.34.123.16 Examples

To save pin assignments in your design, you must add the pin_commit command to the end of the script:

pin_commit

pin_fix

Locks the pin assignment for the specified port, so the pins cannot be moved during place-and-route.

pin_fix -port portname
Note: You can use this command for designs created with PinEditor in MVN and PinEditor (non-MVN).