10.1.25.1 Functionality

The following table lists the functionality description of a Logic - OR.

Table 10-96. Logic - OR Functional Description (result is Active High)
DataResult
mm[0] or m[1] or … or m[SIZE-1]