10.1.32.3 Barrel Shifter Parameter Description

The following table describes all the parameters of a Barrel Shifter.

Table 10-128. Parameter Description
ParameterValueFunction
WIDTH2-63 (Standard)2-99 (PA Fixed Programmable) 2-63 (PA Range Programmable)Word length of Data and Q
MAXSHIFT1 Width-1Maximum Shift length
CLR_POLARITY0 1 2Aclr can be active low, active high or not used
PROGFixed or RangeFor a Fixed or Programmable shift
FILLNo, YesWrap around or Feed a bit
DIRECTIONRight Left BothDirection can be Right, Left or Both
EN_POLARITY0 1 2Enable can be active low or active high
CLK_EDGERISE FALLClock can be rising or falling
Table 10-129. Fan-in Control Parameters
ParameterValue
CLR_FANINAUTO MANUAL
CLR_VAL<val> [default value for AUTO is 8, 1 for MANUAL]
EN_FANINAUTO MANUAL
EN_VAL<val> [default value for AUTO is 6, 1 for MANUAL]
CLK_FANINAUTO MANUAL
CLK_VAL<val> [default value for AUTO is 8, 1 for MANUAL]
SEL0_FANINAUTO MANUAL
SEL0_VAL<val> [ default value for AUTO is 6, 1 for MANUAL]