10.1.10.3 Linear Binary Counters - IGLOO®, ProASIC® 3, SmartFusion® and Fusion Parameter Description

The following table describes all the parameters of a Linear Binary Counter.

Table 10-39. Parameter Description
ParameterValueFunction
WIDTH 2-45 Word length of Data and Q
DIRECTION UP DOWN UPDOWN Counter direction UPDOWN is not supported for Register Look Ahead counters
CLR_POLARITY 0 1 2 Aclr can be active low, active high or not used
EN_POLARITY 0 1 2 Enable can be active low, or active high or not used
LD_POLARITY 0 1 2 Sload can be active low, active high or not used
CLK_EDGE RISE FALL Sets rising or falling clock edge
TCNT_POLARITY 0 1 2 Tcnt can be active low, active high or not used Tcnt is not supported for Up/Down counters
SET_POLARITY 0 1 2 SET_POLARITY can be active low, active high or not used

The following table describes all the parameters for Fan-in Control of a Linear Binary Counter.

Table 10-40. Fan-in Control Parameters
ParameterValue
CLR_FANIN CLR_VAL AUTO MANUAL [default value for MANUAL is 1]
SET_FANIN SET_VAL AUTOMANUAL [default value for MANUAL is 1]
CLK_FANIN CLK_VAL AUTOMANUAL [default value for MANUAL is 1]
LD_FANIN LD_VAL AUTOMANUAL [default value for AUTO is 12]
UPDOWN_FANIN UPDOWN_VAL AUTOMANUAL [default value for AUTO is 12]