10.1.19.2 Output Buffers Parameter Description

The following table describes all the parameters of a Output Buffer.

Table 10-77. Parameter Description
ParameterValueFunction
WIDTH1–99 (Limit may vary depending on the family)Data Width
VOLT (ProASICPLUS Only)0,1,2,3,4,5Choice of different voltage levels. 3.3v (PCI), 3.3v and low strength, 2.5v and and high strength*, 2.5v and low strength*, 2.5v (low power) and high strength or 2.5v (low power) and low strength
SLEW0,1,2Choice of different slew rates. Low, Normal or High
TYPE (IGLOO, ProASIC3, SmartFusion, Fusion, Axcelerator and RTAX-S Only)REG, S_8, S_12, S_16, S_24, F_8, F_12, F_16, F_24, LVCMOS25, LVCMOS18, LVCMOS15, LVCMOS12, PCI, PCIX, GTLP25, GTLP33, HSTL_I, HSTL_II, SSTL3_I, SSTL3_II, SSTL2_I, SSTL2_II, LVDS, LVPECL.Type of Buffer"S" in S_* denotes Low Slew Rate and "F" in F_* denotes High Slew Rate. Also 8,12,16,24 denote Output drive strengths of 1x, 2x, 3x, 4x respectively.
Note: *Not supported in ProASICPLUS®