10.1.16.3 Bi-Directional Buffers Implementation Rules

The following table lists the implementation rules for a Bi-Directional Buffer.

Table 10-69. Implementation Rules
Parameter Value Function
LPMTYPE LPM_IO / LPM_IOB_IO Bi-directional Buffers
LPM_HINT BIBUF / IOB, GLMIOB (Flash) Regular Bi-directional Buffers/IO pad with Global Connection, Two Multiplexed Pads & Global Con-nection (ProASIC)
BIBUF_SP (Axcelerator Only) Special Bi-directional Buffers
BIBUF_PU (Axcelerator Only) Pull-up Bi-directional Buffers
BIBUF_PD (Axcelerator Only) Pull-down Bi-directional Buffers