10.1.3.2 Array Adder Parameter Description

The following table describes all the parameters of an Array adder.

Table 10-11. Parameter Description
ParameterValueDescription
WIDTHwidth

AX/Flash: 2–64

All others: 2–32

Word length Data(i)
SIZEsize

AX/Flash: 3–64

All others: 3-32

Number of input buses
CKL_EDGERISE FALL—Clock (if pipelined)

The following table describes all the parameter rules of an Array adder.

Table 10-12. Parameter Rules
FamilyVariationParameter Rules
eXARRADD/ARRADDPWIDTH × SIZE <= 870
—ARRADD2WIDTH × SIZE <= 930
SXARRADD/ARADDPWIDTH × SIZE <= 110
—ARRADD2WIDTH × SIZE <= 144
AxceleratorARRADD/ARRADDPWIDTH × SIZE <= 1920
—ARRADD2WIDTH × SIZE <= 1856