10.1.17.2 Global Buffers Parameter Description

The following table describes all the parameters of a Global Buffer.

Table 10-71. Parameter Description
Parameter Value Function
WIDTH 1-499 (Limit may vary depending on the type) Data Width
VOLT 0,1,2 Choice of different voltage levels: 3.3V, 2.5V*, 2.5V (Low Power)
PULLUP NO/YES Choice of Pull-up version