28.2.34 __builtin_ed_16
Architecture
dsPIC33A
Description
Compute the partial Euclidean distance of (x-y)2, storing the result in to an accumulator.
Example:
volatile register int Accum asm("A");
int16_t x,y;
Accum = __builtin_ed_16(x,y);Prototype
int __builtin_ed_16(int16_t x, int16_t y);Arguments
x - left hand side of subtraction
y - right hand side of subtraction
Return Value
Returns (x-y)2 assigned to an accumulator
Machine Instruction
ed.wError Messages
None.