28.2.75 __builtin_maxv_excess
Architecture
dsPIC33C/E/F, dsPIC30
Description
Force (Signed) Data Range Maximum Limit with Limit Excess Result. Compares a 16-bit signed data value to a maximum signed limit value and stores excess result.
Prototype
int16_t __builtin_maxv_excess(int16_t value, int16_t high, int16_t *excess);
Arguments
value – Data value
high – Maximum limit value
excess – Value of excess over limit
Return Value
Returns value limited by high.
Updates excess variable to value of excess over max
limit value, else set to 0.
Machine Instruction
max.v
Error Messages
None
Example
Assume Accumulator Register A contains 7
Assume Accumulator Register B contains 5
volatile register int accumA asm("A");
volatile register int accumB asm("B");
int16_t excess;
accumA = __builtin_maxv_excess(accumA, accumB, &excess);
In assembly:
max.v A,[excess]
For this example, the value in A will be 5, since A is
greater than the max value in B. The excess will be set to 2, which is
the excess value.