28.2.154 __builtin_write_PWMSFR
Architecture
dsPIC33C/E/F, dsPIC30
Description
Writes the PWM unlock sequence to the SFR pointed to by PWM_KEY
and then writes value to the SFR pointed to by
PWM_sfr
Prototype
void __builtin_write_PWMSFR(volatile uint16_t *PWM_sfr,
uint16_t value, volatile uint16_t *PWM_KEY);
Arguments
PWM_sfr – register to be written
value – value to write
PWM_KEY – hardware unlock key location
Return Value
None
Example Instruction Sequence
mov #PWM_KEY, w3
mov #value, w2
mov #0x4321, w1
mov #0xABCD, w0
mov w1,[w3]
mov w0,[w3]
mov w2,[w3]
Error Messages
None
Examples
Example 1:
__builtin_write_PWMSFR(&PWM1CON1, 0x123, &PWM1KEY);
Example 2:
__builtin_write_PWMSFR(&P1FLTACON, 0x123, &PWMKEY);
The choice of PWM_KEY may depend upon architecture.