28.2.71 __builtin_mac_32
Architecture
dsPIC33A
Description:
32-bit multiply with accumulate.
Example:
volatile register int Accum asm("A");
int32_t a,b;
Accum = __builtin_mac_32(Accum,a,b);
Prototype
int __builtin_mac_32(int Accum, int32_t a, int32_t b);Arguments
Accum - accumulator
a - left hand side of multiply
b - right hand side of multiply
Return Value
This builtin returns Accum +
(a*b) into the
same accumulator that is input.
Machine Instruction
mac.lError Messages
None.