28.2.96 __builtin_mulsu
Architecture
dsPIC33C/E/F, dsPIC30
Description
Computes the product p0 x p1. Function
arguments are integers with mixed signs, and the function result is a signed long
integer. The command-line option -Wconversions can be used to detect
unexpected sign conversions. This function supports the full range of addressing modes
of the instruction, including immediate mode for operand p1.
For example:
volatile register int16_t a asm("A");
int32_t result;
const int16_t p0, p1;
const uint16_t p2, p3;
result = __builtin_mulsu(p0,p2);
a = __builtin_mulsu(p0,p2);
Prototype
int32_t __builtin_mulsu(const int16_t p0, const uint16_t int p1);
Arguments
p0 – multiplicand
p1 – multiplier
Return Value
Returns the signed long integer value of the product p0 x
p1. The value can either be returned into a variable of
type signed long or directly into an accumulator register.
Machine Instruction
mul.su