28.2.35 __builtin_ed_32
Architecture
dsPIC33A
Description
Compute the partial Euclidean distance of (x-y)2 , storing the result into an accumulator.
Example:
volatile register int Accum asm("A");
int32_t x,y;
Accum = __builtin_ed_32(x,y);Prototype
int __builtin_ed_32(int32_t x, int32_t y);Arguments
x - left hand side of subtraction
y - right hand side of subtraction
Return Value
Returns (x-y)2 assigned to an accumulator.
Machine Instruction
ed.lError Messages
None.