28.2.62 __builtin_get_isr_state
Architecture
dsPIC33A, dsPIC33C/E/F, dsPIC30
Description
Determine the current CPU interrupt state.
Prototype
unsigned int __builtin_get_isr_state(void);
For dsPIC33A, unsigned int is uint32_t. For
dsPIC33C/E/F and dsPIC30, unsigned int is
uint16_t.
Argument
None
Return Value
Returns an integer value specifying the current CPU interrupt state.
Machine Instruction
Device dependent. Some devices have an enable or disable bit but other require a code solution.
Error Messages
None