28.2.63 __builtin_ior_FCR
Architecture
dsPIC33A
Description
Set bits in floating point control (FCR ) register; see device data
sheet to learn more about the FCR register.
Prototype
void __builtin_ior_FCR(uint32_t value);
Argument
value - literal argument representing a mask of bits to set
Return Value
None
Machine Instruction
ior
Error Messages
An error message will be emitted if the argument is not literal or is out of range.