28.2.47 __builtin_ff1l_32
Architecture
dsPIC33A
Description:
Finds the first one-bit from the left. The most left bit is numbered bit 1, increasing towards the least significant bit.
Example:
int result;
int32_t val_1 = 2048;
int32_t val_2 = -2048;
result = __builtin_ff1l_32(val_1);
result = __builtin_ff1l_32(val_2);The first one-bit for 2048 == 0x0000.0800 == 0b0000.0000.0000.0000.0000.1000.0000.0000 is 21. The first one-bit for -2048 == 0xFFFF.F800 == 0b1111.1111.1111.1111.1111.1000.0000.0000 is 1.
Prototype
int __builtin_ff1l_32(int32_t x);Arguments
x - value to inspect
Return Value
Returns the position of the first one-bit from the left (most-significant bit). The value is
sign-extended to an int.
Machine Instruction
ff1l.lError Messages
None.