28.2.115 __builtin_sac_32
Architecture:
dsPIC33A
Description:
Extract a possibly shifted accumulator value into a 32-bit value.
Example:
int32_t result;
volatile register int Accum asm("A");
result = __builtin_sac_32(Accum,0);Prototype
int32_t __builtin_sac_32(int Accum, int32_t shift);Arguments
Accum - accumulator to extract
shift - literal shift value, negative values represent a left
shift.
Return Value
The accumulator is shifted by shift bits and truncated.
Error Messages
An error message is produced if shift is not a literal
value.
An error message is produced if shift is out of range.