28.2.59 __builtin_fmin
Architecture
dsPIC33A
Description
Force (Signed) Data Range Minimum Limit. Compares a 16-bit signed data value to a minimum signed limit value.
If the data value is less than the minimum, the data value is set to the minimum value.
If the data value is greater than or equal to the minimum value, the data value is not changed.
Prototype
int16_t __builtin_fmin(int16_t value, int16_t low);
Arguments
value – Data value
low – Minimum limit value
Return Value
Returns value limited by low.
Machine Instruction
fmin
Error Messages
None