28.2.110 __builtin_pwrsav
Architecture
dsPIC33A, dsPIC33C/E/F, dsPIC30
Description
Enables/disables dsPIC30F MCU power saving modes, for devices that support this feature.
Prototype
void __builtin_pwrsav(unsigned int p);
For dsPIC33A, unsigned int is uint32_t. For
dsPIC33C/E/F and dsPIC30, unsigned int is
uint16_t.
Argument
p - 1 = enable, 0 =
disable
Return Value
None
Machine Instruction
pwrsav
Error Messages
None