28.2.72 __builtin_max
Architecture
dsPIC33C/E/F, dsPIC30
Description
Force (Signed) Data Range Maximum Limit. Compares a 16-bit signed data value to a maximum signed limit value, both stored in the accumulators.
If the data value is greater than the maximum, the data value is set to the maximum value.
If the data value is less than or equal to the maximum value, the data value is not changed.
Prototype
int16_t __builtin_max(int16_t value, int16_t high);
Arguments
value – Data value
high – Maximum limit value
Return Value
Returns value limited by high.
Machine Instruction
max
Error Messages
None
Example
Assume Accumulator Register A contains 5
Assume Accumulator Register B contains 7
volatile register int accumA asm("A");
volatile register int accumB asm("B");
accumA = __builtin_max(accumA, accumB);
In assembly:
max A
For this example, the value in A will be 5, since A is
less than the max value in B.