28.2.79 __builtin_minv_excess
Architecture
dsPIC33C/E/F, dsPIC30
Description
Force (Signed) Data Range Minimum Limit with Limit Excess Result. Compares a 16-bit signed data value to a minimum signed limit value and stores excess result.
Prototype
int16_t __builtin_minv_excess(int16_t value, int16_t low, int16_t *excess);
Arguments
value – Data value
low – Minimum limit value
excess – Value of excess under limit
Return Value
Returns value limited by low.
Updates excess variable to value of excess under min
limit value, else set to 0.
Machine Instruction
min.v
Error Messages
None
Example
Assume Accumulator Register A contains 3
Assume Accumulator Register B contains 5
volatile register int accumA asm("A");
volatile register int accumB asm("B");
int16_t excess;
accumA = __builtin_minv_excess(accumA, accumB, &excess);
In assembly:
min.v A,[excess]
For this example, the value in A will be 5, since A is
less than the min value in B. The excess will be set to 2, which is the
excess value.