28.2.148 __builtin_write_DISICNT
Architecture
dsPIC33C/E/F, dsPIC30
Description
Safely writes a value to the DISICNT SFR.
Interrupts may need to be disabled for proper operation.
This builtin function can be used as a part of a complex sequence discussed in your device data sheet or Family Reference Manual (FRM). See these documents for more information.
Prototype
void __builtin_write_DISICNT(DISI_save);
Argument
DISI_save - Specified value to save to DISICNT register
Return Value
None
Example Instruction sequence
mov w0, _DISICNT
mov w0, _WREG0
Error Messages
None