28.2.122 __builtin_set_isr_state
Architecture
dsPIC33A, dsPIC33C/E/F, dsPIC30
Description
Set the current CPU interrupt state.
Prototype
void __builtin_get_isr_state(unsigned int state);
For dsPIC33A, unsigned int is uint32_t. For
dsPIC33C/E/F and dsPIC30, unsigned int is
uint16_t.
Argument
state – Integer value specifying the current CPU
interrupt state.
Return Value
None
Machine Instruction
Device dependent. Some devices have an enable or disable bit but other require a code solution.
Error Messages
None