28.2.82 __builtin_modud
Architecture
dsPIC33C/E/F, dsPIC30
Description
Issues the DSC architecture’s native unsigned divide support with the same restrictions given in the dsPIC30F/33F Programmer’s Reference Manual (DS-70000157). Notably, if the quotient does not fit into a 16-bit result, the results (including remainder) are unexpected. This form of the built-in function will capture only the remainder.
Prototype
uint16_t __builtin_modud(uint32_t dividend,
uint16_t divisor);
Arguments
dividend – number to be divided
divisor – number to divide by
Return Value
Remainder.
Machine Instruction
div.ud
Error Messages
None