28.2.73 __builtin_max_16 __builtin_max_32
Architecture
dsPIC33A
Description
Compare the two arguments and return the largest.
Prototype
int16_t __builtin_max(int16_t value1, int16_t value2);
int32_t __builtin_max(int32_t value1, int32_t value2);
Arguments
value1 – Data value
value2 – Maximum limit value
Return Value
Returns the largest argument between value1 and value2
.
Machine Instruction
max.w
max.l
Error Messages
None