28.2.135 __builtin_tblrdl
Architecture
dsPIC33C/E/F, dsPIC30
Description
Issues the tblrdl.w instruction to read a word from Flash or EEData
memory. You must set up the TBLPAG to point to the appropriate page. To do this, you may
make use of __builtin_tbloffset() and
__builtin_tblpage().
Please refer to your device data sheet or Family Reference Manual (FRM) for complete details regarding reading and writing program Flash.
Prototype
uint16_t __builtin_tblrdl(uint16_t offset);
Argument
offset – desired memory offset
Return Value
Contents of the memory address in Flash or EEData memory.
Machine Instruction
tblrdl
Error Messages
None