28.2.17 __builtin_disi
Architecture
dsPIC33C/E/F, dsPIC30
Description
Disable all interrupts for a specified number of instruction cycles. See Enabling/Disabling Interrupts - dsPIC33C/E/F and dsPIC30 Devices Only [DD].
Will emit the specified DISI instruction at the point it appears in the source program:
disi #<disi_count>
Prototype
void __builtin_disi(int16_t disi_count);
Argument
disi_count - instruction cycle count. Must be a literal
integer between 0 and 16383.
Return Value
N/A
Machine Instruction
disi