28.2.138 __builtin_tblwthb
Architecture
dsPIC33C/E/F, dsPIC30
Description
Issues the tblwthb.w instruction to write a byte to Flash or EEData
memory. You must set up the TBLPAG to point to the appropriate page. To do this, you may
make use of __builtin_tbloffset() and
__builtin_tblpage().
Please refer to your device data sheet or Family Reference Manual (FRM) for complete details regarding reading and writing program Flash.
Prototype
void __builtin_tblwthb(uint16_t offset,
unsigned char data);
Arguments
offset – desired memory offset
data – data to be written
Return Value
None
Machine Instruction
tblwthb
Error Messages
None