28.2.56 __builtin_fmax
Architecture
dsPIC33A
Description
Force (Signed) Data Range Maximum Limit. Compares a 16-bit signed data value to a maximum signed limit value.
If the data value is greater than the maximum, the data value is set to the maximum value.
If the data value is less than or equal to the maximum value, the data value is not changed.
Prototype
int16_t __builtin_fmax(int16_t value, int16_t high);
Arguments
value – Data value
high – Maximum limit value
Return Value
Returns value limited by high.
Machine Instruction
fmax
Error Messages
None