28.2.97 __builtin_mulsu_16
Architecture
dsPIC33A
Description
Widening mixed sign 16-bit multiply.
Prototype:
int32_t __builtin_mulsu_16(int16_t x, uint16_t y);Arguments
x - left hand side of multiply
y - right hand side of multiply
Return value
Full 32-bit result of
x*y.
Machine Instruction
mulsu.wError Messages
None.