10.1.29.3 Constant Multiplier Parameter Description
The following table describes all the parameters of a Constant Multiplier.
| Parameter | Value | Function |
|---|---|---|
| WIDTHA | 2–64 | Word length Data |
| CONST | Constant | Constant value |
| RADIX | HEX BIN DEC | Radix for constant value |
| SIGNB | 0 1 | Positive, negative constant sign |
Note:
- For eX, WIDTH is supported from 2 to 11.
- For signed constant multiplier.