10.1.29.3.1 Parameter Rules:

  1. DataA is always binary and of the size of Width.
  2. Constant must be of the selected Radix and be of the selected width for HEX/BIN. The core configurator software automatically pads zeroes if they are missing.

For example, Radix: BIN, Width: 5, Constant: 00010

Radix Hex, Width:8, Constant: 0A