10.1.4.4 Adder/Subtractor Implementation Rules

The following table lists the implementation rules for an Adder/Subtractor.

Table 10-17. Implementation Rules
ParameterFamilyValueDescription
LPMTYPEAllLPM_ADD_SUBAdder category
LPM_HINTProASICPLUS, ProASICSKADDSUBSklansky model
FBKADDSUBFast Brent-Kung model
BKADDSUBCompact Brent-Kung model
ALLFADDSUBAVery fast carry select model
ALLRIPADDSUBARipple carry model
LPMTYPEAxceleratorLPM_FC_ADD_SUBFast carry chain Adder category
LPM_HINTFC_ADDSUBFast carry chain select model
LPM_HINTFC_RIPADDSUBFast carry chain ripple carry model
Note: FADDSUB and MFADDSUB are not recommended for ProASIC® 3 or ProASICPLUS® devices.