10.1.4.3 Adder/Subtractor Parameter Description

The following table describes all the parameters of an Adder/Subtractor.

Table 10-16. Parameter Description
ParameterFamilyValueFunction
WIDTHProASICPLUS2–128Word length of DataA, DataB and Sum
Axcelerator2–156
All others2–32
MAXFANOUTProASICPLUS0Automatic choice
2–16Manual setting of Max. Fanout
CI_POLARITYALL0 1 2Carry-in polarity (active low, active high and not used)
CO_POLARITYALL0 1 2Carry-out polarity (active low, active high and not used)
Note: The Brent-Kung Adder/Subtractor extends the ranges from 32 to 128 bit for SX, SX-A and from 20 to 128 bit for ProASICPLUS.