10.1.28.4 Multiplier Implementation Rules

The following table lists the implementation rules for a Multiplier.

Table 10-114. Implementation Rules
ParameterValueDescription
LPMTYPELPM_MULTMultiplier category
LPM_HINTBOOTHMULTBooth multiplier
BOOTHMULT2Booth multiplier without final adder
BOOTHMULTPAPipelined booth multiplier
LPMTYPELPM_FC_MULTFast Carry multiplier category (Axcelerator)B
PARRAYMULTFast Carry array multipliers in parallel.Each array multipliers consists of 1-bit Multipliers (MULT1); the rows of the array use fast carry chains, but there is regular routing between columns.
FCBOOTHMULT1Booth-encoded Wallace-tree with Fast Carry final adder
FCBOOTHMULT2Booth-encoded multiplier with n-bit Fast Carry adder tree
Note:
  • Available for SX, SX-A, eX and ProASICPLUS®.
  • For information on multiplier area and performance please refer to the latest Microchip® application note available at www.microchip.com/.