10.1.6.2 Magnitude/Equality Comparator Parameter Description

The following table describes all the parameters of a Magnitude/Equality Comparator.

Table 10-23. Parameter Description
ParameterValueFunction
WIDTH2–32Word length of DataA and DataB
REPRESENTATIONUNSIGNED SIGNED—
AGB_POLARITY0 1 2AGB polarity (active high, active low and not used)
AGEB_POLARITY0 1 2AGEB polarity (active high, active low and not used)
ALB_POLARITY0 1 2ALB polarity (active high, active low and not used)
ALEB_POLARITY0 1 2ALEB polarity (active high, active low and not used)
AEB_POLARITY0 1 2AEB polarity (active high, active low and not used)
ANEB_POLARITY0 1 2ANEB polarity (active high, active low and not used)