10.1.6.1 Magnitude/Equality Comparator I/O Description

The following table lists the I/O description of a Magnitude/Equality Comparator.

Table 10-22. I/O Description
Port NameSizeTypeRequired/OptionalFunction
DataAWIDTHInputRequiredInput data
DataBWIDTHInputRequiredInput data
AGB1OutputOptionalOutput comparison; A greater than B
AGEB1OutputOptionalOutput comparison; A greater than or equal to B
ALB1OutputOptionalOutput comparison; A less than B
ALEB1OutputOptionalOutput comparison; A less than or equal to B
AEB1OutputOptionalOutput comparison; A equal to B
ANEB1OutputOptionalOutput comparison; A not equal to B