The following table describes all the parameters of a Storage Register.
Table 10-138. Parameter Description| Parameter | Family | Value | Function |
| WIDTH | 500K, PA | 1-512 | Word length of Data and Q |
| All others | 1–99 |
| CLR_POLARITY | All | 0 1 2 | Aclr can be active low, active high, or not used |
| EN_POLARITY | All | 0 1 2 | Enable can be active low or active high |
| CLK_EDGE | All | RISE FALL | Clock can be rising or falling |
Table 10-139. Fan-in Control Parameters| Parameter | Value |
|---|
| CLR_FANIN | AUTO MANUAL |
| CLR_VAL | <val> [default value for AUTO is 8, 1 for MANUAL] |
| EN_FANIN | AUTO MANUAL |
| EN_VAL | <val> [default value for AUTO is 6, 1 for MANUAL] |
| CLK_FANIN | AUTO MANUAL |
| CLK_VAL | <val> [default value for AUTO is 8, 1 for MANUAL] |