10.1.30.2 Register File Parameter Description

The following table describes all the parameters of a Register File.

Table 10-119. Parameter Description
>ParameterValueFunction
WIDTHWidthWord length of Data and Q
DEPTHDepthNumber of RAM words
WE_POLARITY1 2WE can be active high or not used
RE_POLARITY1 2RE can be active high or not used
WCLK_EDGERISE FALLWClock can be rising or falling
RCLK_EDGERISE FALL NONERClock can be rising, falling or not used