10.1.18.3 Input Buffers Implementation Rules

The following table lists the implementation rules for a Input Buffer.

Table 10-75. Implementation Rules
ParameterValueDescription
LPMTYPELPM_IO/ LPM_IB_IO (Flash)Input Buffers
LPM_HINTINBUF/IB (Flash)Regular Input Buffers
INBUF_SP (Axcelerator Only)Special Input Buffers
INBUF_PU (Axcelerator Only)Pull-up Input Buffers
INBUF_PD (Axcelerator Only)Pull-down Input Buffers